HUBBELL
YDS3K8_Photo_ColorCMYK_image
YDS3K8_Photo_ColorCMYK_image

YDS3K8, Copper, Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS3K8

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 3#8 COPPERWELD, Die Index: 205, Made of copper tubing, Installed with standard tools and dies.

Product details

General

Catalog Number

YDS3K8

Connector Type

Splice

Die Index

339

Material

Copper

Physical Attribute - Number of Crimps Required

5

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Trade Name

HYSPLICEâ„¢

UPC

781810014547

Dimensions

Dimension - B Length fraction

1-23/50 in

Dimension - B Length inch

2.46 in

Dimension - L Length Overall mm

133 mm

Dimension - Length Overall inch

5.22 in

Dimension - Outside Diameter inch

0.67 in

Conductor Related

Conductor - CopperWeld Str Size

3#8

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3675

Resources and downloads