HUBBELL
YDS_YCS
YDS_YCS

YDS4C, Copper, Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS4C

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #4 Cu STR (Hard, Medium, or Soft Drawn), Die Index: 162, Made of copper tubing, Installed with standard tools and dies.

Features: Made Of Pure Copper Tubing, Designed To Develop The Full Rated Breaking Strength Of Hard Drawn Or Medium Hard Drawn Copper Conductor, Installed With Standard Tooling, Die Index: 162 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W162 Die, (4), Y35, Y750 Tool, U162 Die, (1), Y45 Tool, U162 Die With PT-6515 Adapter, (1), Y46 Tool, U162 Die With PUADP-1 Adapter, (1), Conductor Type: Stranded Copper

Product details

General

Application

For Stranded Copper Conductors

Catalog Number

YDS4C

Connector Type

Splice

Die Index

162

EU RoHS Indicator

Yes

Material

Copper

Oxide Inhibitor Type

Penetrox E

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICEâ„¢

Type

YDS - C

UPC

781810821060

Dimensions

Dimension - B Length fraction

1-3/20 in

Dimension - B Length inch

1.15 in

Dimension - L Length Overall mm

65 mm

Dimension - Length Overall inch

2.55 in

Dimension - Outside Diameter inch

0.40 in

Conductor Related

Conductor - Copper Str Size

4 AWG

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

34800