text.skipToContent text.skipToNavigation

YDS7K7

by Burndy 

Catalog ID: YDS7K7

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: 7/16 COPPERWELD, Die Index: 328, Made of copper tubing, Installed with standard tools and dies.

Product Details

General

Connector Type Splice
Die Index 328
Material Copper
Physical Attribute - Number of Crimps Required 3
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
Trade Name HYSPLICE™
UPC 781810014608

Dimensions

Dimension - B Length inch 2.79 in
Dimension - L Length Overall mm 157 mm
Dimension - Length Overall inch 6.20 in
Dimension - Outside Diameter inch 1.11 in

Conductor Related

Conductor - CopperWeld Str Size 2/0 F AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads

Customer Notices

Sales Drawings