YDSW_image
YDSW_image

YDS8W, Copper, Single Sleeve Full Tension Splice

Brand:

Burndy

Catalog ID:

YDS8W

HYSPLICE Single Sleeve Full Tension Splice, Accommodates Wire: #8 Cu Sol (Hard, Medium, or Soft Drawn), Die Index: 171, Made of copper tubing, Installed with standard tools and dies.

Features: YDS-W Is Designed To Develop Full Rated Breaking Strength Of Hard Drawn And Medium Hard Drawn Solid Copper Conductor, Made Of Pure Copper Tubing, Installed With Standard Tooling, Die Index: 171 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W171 Die, (1), Y35, Y750 Tool, U171 Die, (1), Y45 Tool, U171 Die With PT-6515 Adapter, (1), Y46 Tool, U171 Die With PUADP-1 Adapter, (1), Conductor Type: Solid Copper

Product details

General

Application
For Solid Copper Conductors
Connector Type
Splice
Construction Material - Main
Copper
Die Index
171
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
1
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICEâ„¢
Type
YDS-W
UPC
781810820957

Dimensions

Dimension - B Length inch
0.70 in
Dimension - L Length Overall mm
42 mm
Dimension - Length Overall inch
1.65 in
Dimension - Outside Diameter inch
0.25 in

Conductor Related

Conductor - Copper Solid Size
8 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
100
Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings