HUBBELL
YS29-L_Photo_ColorRGB
YS29-L_Photo_ColorRGB

YS29LBOX, Compression Splice, 250 kcmil Cu, Standard Barrel

Brand:

Burndy

Catalog ID:

YS29LBOX

250 kcmil CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, YELLOW Color Code, 16 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Features: Standard Barrel Length: Ideal For Limited Space Applications While Providing Ample Barrel Length For Proper Crimp, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, Color Code: Yellow, Dieless Tools (number Of Crimps): Y81KFT, Y81KFTMBH, PAT81KFT-18V Tool, (2), Oil Stop: No, Tapered End: No, Die Index: 16 Element A, Tools, Die Set Catalog Number, And (number Of Crimps): Mechanical: MD7-34R Tool, W29VT Die, (2), Y35, Y39, Y750 Tool, U29RT-1 Die, (1), Y46 Tool, U29RT-1 Die With PUADP-1 Adapter, (1), Wire Strip Length: 1-1/8 IN, Conductor Type: Commercial Stranded Copper

Product details

General

Application

Wire Splice

Catalog Number

YS29LBOX

Color Code

Yellow

Connector Type

STANDARD BARREL

Die Index

16

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS-L, Standard Barrel

UPC

781810557006

UPC 12 Digit

7818105570066

Dimensions

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.06 in

Dimension - L Length Overall mm

62 mm

Dimension - Length Overall inch

2.46 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Strip Length inch

1-1/8

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

250 (61) Navy

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE

Wire Size

250 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

1