HUBBELL
YS29PULL, Compression Splice, 250 kcmil Cu, Long Barrel
Image of YS29PULL YS29PULL, Compression Splice, 250 kcmil Cu, Long Barrel

YS29PULL, Compression Splice, 250 kcmil Cu, Long Barrel

Brand: Burndy

Catalog ID: YS29PULL

250 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, YELLOW Color Code, 16 Die Index.

  • Copper Compression Splice, Long Barrel
  • Four center conductor stops

General

Application

Wire Splice

Catalog Number

YS29PULL

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Bright

Sub Brand

SPLICE, HYLINK

Trade Name

HYLINK™

Type

YS

UPC

781810090176

UPC 14 Digit GTIN

00781810090176

Dimensions

Dimension - B Length inch

1.58 in

Dimension - L Length Overall mm

91 mm

Dimension - Length Overall inch

3.58 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

LONG BARREL

Logistics

Carton Quantity

10

Minimum Pack Quantity

1