HUBBELL
Image of YS46 YS46, Compression Splice, 1500 kcmil Cu, Long Barrel
Image of YS46 YS46, Compression Splice, 1500 kcmil Cu, Long Barrel

YS46, Compression Splice, 1500 kcmil Cu, Long Barrel

Brand:

Burndy

Catalog ID:

YS46

1500 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GREEN Color Code, 31 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

Features: UL Listed 90 DEG C, 600 Volts to 35 kV, Long Barrel Length: Ideal For 600 Volt Heavy Duty Applications, Also May Be Used At Higher Voltages Up To 35KV, Four (4) Center Conductor Stops: Provides A Center Wire Stop For Proper Conductor Insertion, High Pull Out Force: Provides Added Security For Much Greater Mechanical And Electrical Properties, Color Code: Green, Tapered End: No, Oil Stop: No, Die Index: 31 Element A, Conductor Type: Commercial Stranded Copper, Wire Strip Length: 3-1/4 IN, Tools, Die Set Catalog Number, And (number Of Crimps): Y46 Tool, P46RT Die, (6)

Product details

General

Application

Wire Splice

Catalog Number

YS46

Color Code

Green

Connector Type

LONG BARREL

Die Index

31

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

SPLICE

Trade Name

HYLINK™

Type

YS, Long Barrel

UPC

781810527856

UPC 12 Digit

7818105278566

Dimensions

Dimension - B Length inch

3.13 in

Dimension - L Length Overall mm

178 mm

Dimension - Length Overall inch

7.01 in

Dimension - Strip Length inch

3-3/16

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

1500 kcmil

Conductor - Copper Str Size Range

1500 kcmil

Conductor - Material

COPPER

Conductor Size

1500 KCMIL

Conductor Type

CODE

Wire Size

1500 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

3

Minimum Pack Quantity

1

Pallet Quantity

882