HUBBELL
YSCM212, Seamless Parallel Compression Splice Connector, 167,380-211,820 Circular Mils Cu
Image of YSCM212 YSCM212, Seamless Parallel Compression Splice Connector, 167,380-211,820 Circular Mils Cu

YSCM212, Seamless Parallel Compression Splice Connector, 167,380-211,820 Circular Mils Cu

Brand: Burndy

Catalog ID: YSCM212

167,380 - 211,820 Circular Mils, CU, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, Purple Color Code, 15 Die Index.

  • Copper seamless barrel uninsulated parallel splice
  • Designed to accommodate a wide range of stranded wires to be laid parallel inside the barrel and spliced together
  • Electro-tin plated unless otherwise specified
  • Barrel is color coded to ensure proper die and installation tooling is selected

General

Application

Wire Splice

Catalog Number

YSCM212

Color Code

Purple

Connector Type

Splice

Die Index

15

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YSCM

UPC

781810358573

UPC 14 Digit GTIN

00781810358573

Dimensions

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.88 in

Dimension - Outside Diameter inch

0.78 in

Dimension - Strip Length inch

1-1/16

Dimensions

0.88 in x 0.78 in x 0.78 in

Height

0.78 in

Length

0.88 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.78 in

Electrical Ratings

Voltage - Maximum

600 V

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

3/0 AWG-4/0 AWG

Conductor - Material

COPPER

Conductor Size

167,380-211,820 CMILS

Conductor Type

CODE

Wire Range

167,380 - 211,820 Circular Mils

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

200

Minimum Pack Quantity

1

Pallet Quantity

37000