HUBBELL
HPS_ID_TJA3309_PRODIMAGE
* Representative image
HPS_ID_TJA3309_PRODIMAGE

Compression Splice Conventional (Two Die) Full Tension ACSR Conductor

Brand:

FARGO

Catalog ID:

TJA5718

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.

  • For use with ACSR code name Lapwing
  • Full tension Splice assembly
  • Joint Compound purchased separately

Product details

General

Aluminum Die

40AH

Catalog Number

TJA5718

Compression Method

Conventional (2 die system)

EU RoHS Indicator

No

Inhibitor Loaded

No

Material

Aluminum; Steel

Press Minimum

60 to

Tension Range

0 lb

UPC

096359402251

Dimensions

Adjustment Step

0 in

Assembly Rating (Ultimate)

0 lb

Diameter - Outside

1.504 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

35.1 in

Messenger Diameter Range

0 - 0

Weight

14 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Lapwing-1590-45/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL Listed

No

Logistics

Pallet Quantity

45

Resources and downloads