
Brand: FARGO
Catalog ID: TJA4421SSAC
Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.
Aluminum Die
34AH
Catalog Number
TJA4421SSAC
Inhibitor Loaded
No
Material
Aluminum; Steel
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359495710
Adjustment Step
0 in
Diameter - Outside
1.245 in
Dimensions
42.63 in x 2.13 in x 2.13 in
Height
2.13 in
Insulator / Conductor Hole Spacing
0 in
Length
42.63 in
Length Before Compression
36.64 in
Messenger Diameter Range
0 - 0
Weight
10.889 lb
Width
2.13 in
Voltage Application
EHV; Standard
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSS
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Conventional (2 die system)
Pallet Quantity
45