
Brand: FARGO
Catalog ID: TJA5224SSAC
Splice assemblies for ACSS conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.
Aluminum Die
38AH
Catalog Number
TJA5224SSAC
Inhibitor Loaded
No
Material
Aluminum; Steel
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359568766
Adjustment Step
0 in
Diameter - Outside
1.424 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
40.62 in
Messenger Diameter Range
0 - 0
Weight
13.11 lb
Voltage Application
EHV; Standard
Conductor Compatibility
ACSS-Martin-1351-54/19
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSS
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Conventional (2 die system)
Pallet Quantity
45