HUBBELL
Image of A151454 Compression Splice Uni-Grip®(One Die) Full Tension

Compression Splice Uni-Grip®(One Die) Full Tension

Brand: FARGO

Catalog ID: A151454

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

  • For use with 1033.5 kcmil 54/7 ACSR code name Curlew
  • Full tension splice assembly
  • Outside Diameter is 1.245 inches
  • One Die Compression with die size 14CD
  • Material: Body – seamless extruded aluminum alloy tube, Gripping Unit – aluminum alloy
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: A151128XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.