PPHID-24107
PPHID-24107

Compression Splice Uni-Grip®(One Die) Full Tension

Brand:

FARGO

Catalog ID:

C151313

Uni-grip one die full tension splice for AAC conductors. Made with an aluminum body prefilled with inhibitor and plugged barrel ends.

Uni-grip one die full tension splice for AAC conductors. Made with an aluminum body prefilled with inhibitor and plugged barrel ends.

  • Full tension splice assembly
  • For use with AAC conductors: Hawkweed, Camellia, Bluebell, Larkspur, Marigold, Cable range: 1000-1113kcmil
  • Die size: 13CD
  • Minimum press size: 60 tons
  • Splices are prefilled with Inhibitor
  • Splices are EHV rated where conductor dia. is 1" or larger

Product details

General

Compression Method
Uni-Grip (single die system)
Die Size
13CD
EU RoHS Indicator
No
Material
Aluminum Alloy
Press Minimum
60 to
Tension Range
0 lb
UPC
096359294238

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
15.6 in
Messenger Diameter Range
0 - 0
Weight
1.813 lb

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Conductor Compatibility
AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;AAC-Marigold-1113-61
Conductor Diameter - Maximum
1.235 in
Conductor Diameter - Minimum
1.141 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.141 - 1.235
Conductor Type
AAC
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No