HUBBELL
Image of A151560 Compression Splice Uni-Grip® Series(One Die) Full Tension

Compression Splice Uni-Grip® Series(One Die) Full Tension

Brand: FARGO

Catalog ID: A151560

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

A full-tension compression splice assebmly for ACSR conductor consists of a prefilled aluminum body and two core wire gripping units.

  • For use with 1272.0 kcmil 54/19 ACSR code name Pheasant
  • Full tension splice assembly
  • Outside Diameter is 1.382 inches
  • One Die Compression with die size 15CD
  • Material: Body – seamless extruded aluminum alloy tube, Gripping Unit – aluminum alloy
  • Splices are prefilled with inhibitor and barrel ends plugged.
  • For Extra Length repair splice Add "XL" suffix and repair cutoff length in Inches. Example: A151128XL24
  • Splices are EHV rated where conductor dia. is 1" or larger.

General

Catalog Number

A151560

Die Size

15CD

EU RoHS Indicator

No

Material

Aluminum Alloy

Material Type

Non-Standard

Press Minimum

60 to

Series

Uni-Grip® Series

Tension Range

0 lb

UPC

096359277965

Dimensions

Adjustment Step

0 in

Diameter - Outside

1.382 in

Die Size

15CD

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

27 in

Messenger Diameter Range

0 - 0

Weight

8.163 lb

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Pheasant-1272-54/19

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

UL Listed

No

Force Related

Assembly Rating (Ultimate)

0 lb

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)

Logistics

Carton Quantity

6