MY LISTS
HUBBELL
Image of A151665 Compression Splice Uni-Grip®(One Die) Full Tension

Compression Splice Uni-Grip®(One Die) Full Tension

Brand: FARGO

Catalog ID: A151665

"Compression Splice, Uni-Grip, Full Tension, for AAC, Dia. Range 1.426"-1.520""

  • "For use with ACSR Nuthatch
  • Full tension Splice assembly
  • Splices are prefilled with Inhibitor
  • For Extra Length Repair Splice Add "XL" suffix and repair cutoff length in Inches e.g. A151665XL24
  • Splices are EHV rated where conductor dia. is 1" or larger"

General

Die Size

16CD

Material

Aluminum Alloy

Press Minimum

60 to

Tension Range

0 lb

Dimensions

Adjustment Step

0 in

Diameter - Outside

1.466 in

Insulator / Conductor Hole Spacing

0 in

Length Before Compression

28.8 in

Messenger Diameter Range

0 - 0

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Conductor Compatibility

ACSR-Nuthatch-1510.5-45/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Conductor Type

ACSR

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Certifications And Compliance

UL Listed

No