
Brand: FARGO
Catalog ID: A151770
Catalog Number
A151770
Die Size
17CD
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
60 to
Series
Uni-GripĀ® Series
Tension Range
0 lb
Adjustment Step
0 in
Diameter - Outside
1.603 in
Die Size
17CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
30.6 in
Messenger Diameter Range
0 - 0
Voltage Application
EHV; Standard
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSR
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)