Compression SpliceFull Tension

Brand:

ANDERSON

Catalog ID:

FTR397

Full Tension Aluminum splice for 397.5 (18/1) ACSR, 350 & 397.5 AAC

Has positive center stop and tapered ends.

Product details

General

Compression Method
Conventional Die Tooling
Die Size
Burndy 327 or EEI-14A
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
Yes
Material
Aluminum Alloy
UPC
096359303886

Dimensions

Length Before Compression
22 in
Weight
1.47 lb

Conductor Related

Conductor Compatibility
ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19
Conductor Diameter - Maximum
0.743
Conductor Diameter - Minimum
0.681
Conductor Diameter Range
0.681 - 0.743

Certifications And Compliance

UL Listed
No