HUBBELL
Image of FTR25 Compression SpliceFull Tension

Compression SpliceFull Tension

Brand: ANDERSON

Catalog ID: FTR25

Full Tension Aluminum splice for #2 (6/1, 7/1) ACSR, #2 (7 STR) AAAC, and #2 (7 STR) AAC

Has positive center stop and tapered ends.

General

Catalog Number

FTR25

Die Size

Burndy C 167, 247, 702 or EEI-10A

EU RoHS Indicator

Contact Manufacturer

Inhibitor Loaded

Yes

Material

Aluminum Alloy

Material Type

Non-Standard

UPC

096359356578

Dimensions

Die Size

Burndy C 167, 247, 702 or EEI-10A

Dimensions

13.000 in x 0.759 in x 0.759 in

Height

0.759 in

Length

13 in

Length Before Compression

13 in

Weight

0.588 lb

Width

0.759 in

Conductor Related

Conductor Compatibility

ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Iris-2-7;AAAC 6201 Alloy-Ames-77.47-6/18

Conductor Diameter - Maximum

0.325

Conductor Diameter - Minimum

0.268

Conductor Diameter Range

0.268 - 0.325

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

UL Listed

No

Operational

Compression Method

Conventional Die Tooling