
Brand: ANDERSON
Catalog ID: VAUS46
Catalog Number
VAUS46
Color Code
Orange; Blue
Cover Available
No
Die Size
*See Resources / Downloads for die selection and installation instructions
End A Type
#4 str - #2 sol AL/CU & #4 ACSR
End B Type
#6 str - #4 sol AL/CU & #6 ACSR
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Standard
Series
VERSAtile⢠Series
UPC
096359335290
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimensions
2.000 in x 0.650 in x 0.650 in
Height
0.65 in
Length
2 in
Length Before Compression
2 in
Width
0.65 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18
Conductor Diameter (Conventional Tooling) End A - Maximum
0.233 in
Conductor Diameter (Conventional Tooling) End A - Minimum
0.281 in
Conductor Diameter (Conventional Tooling) End B - Maximum
0.233 in
Conductor Diameter (Conventional Tooling) End B - Minimum
0.281 in
EU RoHS Indicator
Contact Manufacturer
Compression Method
VersaCrimp or Conventional Die Tooling