

Brand: ANDERSON
Catalog ID: VHSS40
Application
Power Connector
Catalog Number
VHSS40
Color Code
Purple
Die Size
VC6 (all), VC7 (all)
EU RoHS Indicator
Inhibitor Loaded
No
Material
Copper
Material Type
Standard
Product Type
Compression Splice
Series
VERSAtile™ Series
Trade Name
NO
UPC
096359339090
UPC 14 Digit GTIN
00096359339090
Die Size
VC6 (all), VC7 (all)
Dimensions
2.125 in x 0.688 in x 0.688 in
Height
0.688 in
Length
2.125 in
Length Before Compression
2.12 in
Package Height
3.5 in
Package Length
6 in
Package Weight
0 lb
Package Width
4 in
Weight
0.098 lb
Width
0.688 in
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.528 in
Conductor Diameter (Conventional Tooling) - Minimum
0.522 in
Conductor Diameter (VersaCrimp) - Maximum
0.528 in
Conductor Diameter (VersaCrimp) - Minimum
0.328 in
EU RoHS Indicator
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
90
Pallet Quantity
6480