HUBBELL
Image of VHSS20 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VHSS20 Compression Splice VERSAtile™ Minimum Tension

Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VHSS20

Copper short barrel Versatile splice, 2/0 STR

For use with VersaCrimp or conventional die type tooling.

Product details

General

Application

Power Connector

Catalog Number

VHSS20

Color Code

Black

Compression Method

VersaCrimp or Conventional Die Tooling

Die Size

VC6 (all), VC7 (all)

EU RoHS Indicator

Contact Manufacturer

Inhibitor Loaded

No

Material

Copper

Tension Range

Trade Name

NO

UPC

096359339045

UPC 12 Digit

096359339045

Dimensions

Adjustment Step

Assembly Rating (Ultimate)

Dimension - L Length Overall mm

Insulator / Conductor Hole Spacing

Length Before Compression

2 in

Weight

0.098 lb

Electrical Ratings

Rating - KVA

35 kV

Conductor Related

Conductor Diameter (Conventional Tooling) - Maximum

0.419 in

Conductor Diameter (Conventional Tooling) - Minimum

0.414 in

Conductor Diameter (VersaCrimp) - Maximum

0.419 in

Conductor Diameter (VersaCrimp) - Minimum

0.232 in

Messenger Diameter - Maximum

Messenger Diameter - Minimum

Certifications And Compliance

Certification - CSA Approved

Certification - cULus

Certification - ETL

Certification - UL Recognized

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

90

Resources and downloads

Customer Notices

Specifications