
Brand: ANDERSON
Catalog ID: VHSS20
Application
Power Connector
Catalog Number
VHSS20
Color Code
Black
Die Size
VC6 (all), VC7 (all)
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Material Type
Non-Standard
Series
VERSAtile⢠Series
Trade Name
NO
UPC
096359339045
UPC 14 Digit GTIN
00096359339045
Die Size
VC6 (all), VC7 (all)
Dimensions
2.000 in x 0.563 in x 0.563 in
Height
0.563 in
Length
2 in
Length Before Compression
2 in
Package Height
3 in
Package Length
6 in
Package Weight
1 lb
Package Width
4 in
Weight
0.098 lb
Width
0.563 in
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.419 in
Conductor Diameter (Conventional Tooling) - Minimum
0.414 in
Conductor Diameter (VersaCrimp) - Maximum
0.419 in
Conductor Diameter (VersaCrimp) - Minimum
0.232 in
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
90