HUBBELL
Image of VACS350 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VACS350 Compression Splice VERSAtile™ Minimum Tension

Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VACS350

Minimum Tension versatile Compression Splice for 350 MCM str AL/CU

  • For AL to AL, AL to CU connections
  • AL9CU (90°C Rated)
  • UL Listed
  • CSA Certified

Product details

General

Catalog Number

VACS350

Color Code

Brown

Compression Method

VersaCrimp or Conventional Die Tooling

Die Size

*See Resources / Downloads for die selection and installation instructions

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Alloy

UPC

096359334408

Dimensions

Diameter - Inside

0.711 in

Weight

0.196 lb

Conductor Related

Conductor Compatibility

ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Certifications And Compliance

UL Listed

Yes

Logistics

Carton Quantity

48

Resources and downloads