Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VHS10

Copper long barrel Versatile splice 1/0 Str.

For use with VersaCrimp or conventional die type tooling.

Product details

General

Application
Power Connector
Color Code
Pink
Compression Method
VersaCrimp or Conventional Die Tooling
Die Size
VC6 (all), VC7 (all)
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Tension Range
Trade Name
NO
UPC
096359338840
UPC 12 Digit
096359338840

Dimensions

Adjustment Step
Assembly Rating (Ultimate)
Dimension - L Length Overall mm
Insulator / Conductor Hole Spacing
Length Before Compression
2.88 in
Weight
0.098 lb

Electrical Ratings

Rating - KVA
35 kV

Conductor Related

Conductor Diameter (Conventional Tooling) - Maximum
0.373 in
Conductor Diameter (Conventional Tooling) - Minimum
0.368 in
Conductor Diameter (VersaCrimp) - Maximum
0.373 in
Conductor Diameter (VersaCrimp) - Minimum
0.184 in
Messenger Diameter - Maximum
Messenger Diameter - Minimum

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
90
Pallet Quantity
6480

Resources and downloads