
Brand: ANDERSON
Catalog ID: VACS600
Catalog Number
VACS600
Color Code
Pink
Die Size
*See Resources / Downloads for die selection and installation instructions
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum Alloy
Material Type
Standard
Series
VERSAtile⢠Series
UPC
096359334460
Diameter - Inside
0.923 in
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimensions
6.000 in x 1.350 in x 1.350 in
Height
1.35 in
Length
6 in
Weight
0.49 lb
Width
1.35 in
Conductor Compatibility
ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37
EU RoHS Indicator
Contact Manufacturer
UL Listed
Yes
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
24