HUBBELL
Image of VHSS40 Compression Splice VERSAtile™ Minimum Tension
* Representative image
Image of VHSS40 Compression Splice VERSAtile™ Minimum Tension

Compression Splice VERSAtile™ Minimum Tension

Brand:

ANDERSON

Catalog ID:

VHSS40

Copper short barrel Versatile splice, 4/0 STR

For use with VersaCrimp or conventional die type tooling.

Product details

General

Application

Power Connector

Catalog Number

VHSS40

Color Code

Purple

Compression Method

VersaCrimp or Conventional Die Tooling

Die Size

VC6 (all), VC7 (all)

EU RoHS Indicator

Contact Manufacturer

Inhibitor Loaded

No

Material

Copper

Tension Range

Trade Name

NO

UPC

096359339090

UPC 12 Digit

096359339090

Dimensions

Adjustment Step

Assembly Rating (Ultimate)

Dimension - L Length Overall mm

Insulator / Conductor Hole Spacing

Length Before Compression

2.12 in

Weight

0.098 lb

Electrical Ratings

Rating - KVA

35 kV

Conductor Related

Conductor Diameter (Conventional Tooling) - Maximum

0.528 in

Conductor Diameter (Conventional Tooling) - Minimum

0.522 in

Conductor Diameter (VersaCrimp) - Maximum

0.528 in

Conductor Diameter (VersaCrimp) - Minimum

0.328 in

Messenger Diameter - Maximum

Messenger Diameter - Minimum

Certifications And Compliance

Certification - CSA Approved

Certification - cULus

Certification - ETL

Certification - UL Recognized

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

90

Pallet Quantity

6480

Resources and downloads

Customer Notices

Specifications