
Brand: ANDERSON
Catalog ID: VANS11
Catalog Number
VANS11
Color Code
Red
Die Size
*See Resources / Downloads for die selection and installation instructions
Material
Aluminum Alloy
Material Type
Non-Standard
Series
VERSAtile⢠Series
UPC
096359334576
Die Size
*See Resources / Downloads for die selection and installation instructions
Dimensions
4.250 in x 0.650 in x 0.650 in
Height
0.65 in
Length
4.25 in
Weight
0.098 lb
Width
0.65 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18
Conductor Diameter (VersaCrimp) - Maximum
0.332 in
Conductor Diameter (VersaCrimp) - Minimum
0.128 in
UL Listed
No
Compression Method
VersaCrimp or Conventional Die Tooling
Carton Quantity
200
Pallet Quantity
9600