HUBBELL
Compression Splice VERSAtile™ Series, Minimum Tension
Image of VAUSH101 Compression Splice VERSAtile™ Series, Minimum Tension
*Representative image
Image of VAUSH101 Compression Splice VERSAtile™ Series, Minimum Tension

Compression Splice VERSAtile™ Series, Minimum Tension

Brand: ANDERSON

Catalog ID: VAUSH101

Aluminum, Minimum tension, Reducing splice for #6 - 1/0

  • See product drawing for complete reducing range
  • Entire VAUS series installs with only 4 common die sizes
  • Color coded end caps for quick conductor sizing through 4/0

General

Catalog Number

VAUSH101

Color Code

Yellow; Red

Cover Available

No

Die Size

*See Resources / Downloads for die selection and installation instructions

End A Type

1/0 str AL/CU/ACSR - 2/0 COMP

End B Type

#2 - #1 str AL/CU & #2 ACSR - #1 - 1/0 COMP

Material

Aluminum Alloy

Material Type

Non-Standard

Product Type

Compression Splice

Series

VERSAtile™ Series

UPC

096359378358

Dimensions

Diameter - Outside

0.906 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimensions

4.000 in x 0.906 in x 0.906 in

Height

0.906 in

Length

4 in

Length Before Compression

4 in

Weight

0.196 lb

Width

0.906 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18

Conductor Diameter (Conventional Tooling) End A - Maximum

0.398 in

Conductor Diameter (Conventional Tooling) End A - Minimum

0.368 in

Conductor Diameter (Conventional Tooling) End B - Maximum

0.332 in

Conductor Diameter (Conventional Tooling) End B - Minimum

0.292 in

Conductor Diameter (VersaCrimp Tooling) End A - Maximum

0.398 in

Conductor Diameter (VersaCrimp Tooling) End A - Minimum

0.232 in

Conductor Diameter (VersaCrimp Tooling) End B - Maximum

0.332 in

Conductor Diameter (VersaCrimp Tooling) End B - Minimum

0.184 in

Operational

Compression Method

VersaCrimp or Conventional Die Tooling

Logistics

Carton Quantity

10