HUBBELL
YSV10H, Uninsulated Splice For 12 - 10 AWG
Image of YSV10H YSV10H, Uninsulated Splice For 12 - 10 AWG

YSV10H, Uninsulated Splice For 12 - 10 AWG

Brand: Burndy

Catalog ID: YSV10H

Uninsulated Splice For 12 - 10 AWG.

YSV10H.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Catalog Number

YSV10H

Connector Type

Seamless Butt Splice

Feature - Barrel Style

Shrouded

Material

Copper

Plated

Y

Plating Type

Tin

Temperature Rating

90

Trade Name

HYLINK™

Type

Splice

UPC

781810806081

UPC 14 Digit GTIN

00781810806081

Dimensions

Dimension - B Length fraction

5/16 in

Dimension - B Length inch

0.31 in

Dimension - Inside Diameter inch

0.13 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.06 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

5/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000 V

Conductor Related

Conductor - Copper Solid Size

12;11;10

Conductor - Copper Solid Size Range

12-10

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Navy Size

6 (7);6 (19);9 (7);9 (37)

Conductor - Copper Str Navy Size Range

6 (7)-9 (37)

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12 AWG - 10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

90

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999