YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS34R, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS34R

HYSPLICE™, ACCOM: 397.5 kcmil ACSR 397.5 kcmil ALUM - 477 kcmil ALUM INDEX: 719.

Product details

General

Connector Type
Splice
Die Index
719
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810515037
UPC 12 Digit
7818105150377

Dimensions

Dimension - L Length Overall mm
220 mm
Dimension - Length Overall inch
8.68 in
Dimension - Outside Diameter inch
1.3 in

Conductor Related

Conductor - ACSR Str Size
397.5 (26/7) Ibis kcmil
Conductor - ACSR Str Size Range
397.5 (26/7) Ibis kcmil
Conductor - AL Str Size
397.5 KCMIL - 477 KCMIL
Conductor - AL Str Size Range
397.5 KCMIL - 477 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
30
Minimum Pack Quantity
1
Pallet Quantity
2700

Resources and downloads