YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS39R, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS39R

HYSPLICE™ , AL Tube jumper loop sleeve for ACAR and Stranded Aluminum conductor, 634.9-653.1 Kcmil ACAR, 600-650 Kcmil AL, 556.5 Kcmil ACSR, ?230 kV.

Product details

General

Connector Type
Splice
Die Index
722
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810085851
UPC 12 Digit
7818100858511

Dimensions

Dimension - L Length Overall mm
248 mm
Dimension - Length Overall inch
9.76 in
Dimension - Outside Diameter inch
1.50 in

Conductor Related

Conductor - ACAR Str Size Range
556.5 KCMIL
Conductor - ACSR Str Size
556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil
Conductor - ACSR Str Size Range
556.5 (24/7) Parakeet kcmil-556.5 (26/7) Dove kcmil
Conductor - AL Str Size
600 kcmil - 650 kcmil
Conductor - AL Str Size Range
600 kcmil-650 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
1350

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings