text.skipToContent text.skipToNavigation

YNS43R

by Burndy 

Catalog ID: YNS43R

HYSPLICE™ Jumper Loop Sleeve, Al Tube, 605 - 666.6 kcmil ACSR, 700 - 800 kcmil Al, 230 kV, 9.98" L, 724 Index

Product Details

General

Connector Type Splice
Die Index 724
Material Aluminum
Prefilled Oxide Inhibitor Y
Trade Name HYSPLICE™
UPC 781810016121
UPC 12 Digit 7818100161211

Dimensions

Dimension - L Length Overall mm 253 mm
Dimension - Length Overall inch 9.98 in
Dimension - Outside Diameter inch 1.61 in

Conductor Related

Conductor - ACSR Str Size 605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range 605 (24/7) Peacock kcmil-666.6 (24/7) Flamingo kcmil
Conductor - AL Str Size 700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil
Conductor - AL Str Size Range 700 kcmil-800 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings