YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS56RT, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS56RT

HYSPLICE™, ACCOM: 1510.5-1590 ACSR 1700-1800 ALUM 1650 (42/19) ACAR INDEX: 729/BURNDY 204/T&B.

Product details

General

Connector Type
Splice
Die Index
729
Material
Aluminum
Trade Name
HYSPLICE™
UPC
781810098059
UPC 12 Digit
7818100980599

Dimensions

Dimension - Diameter Max Size inch
2.50 in
Dimension - L Length Overall mm
396 mm
Dimension - Length Overall inch
15.58 in
Dimension - Outside Diameter inch
2.50 in

Conductor Related

Conductor - ACAR Str Size Range
1650 KCMIL - 42/19 STR
Conductor - ACSR Cmpt Run Range
1510.5 KCMIL - 1590 KCMIL
Conductor - ACSR Str Size
1510.5 (45/7) Nuthatch kcmil;1590 (45/7) Lapwing kcmil;1590 (54/19) Falcon kcmil
Conductor - ACSR Str Size Range
1510.5 (45/7) Nuthatch kcmil-1590 (54/19) Falcon kcmil
Conductor - AL Str Size
1700 KCMIL - 1800 KCMIL
Conductor - AL Str Size Range
1700 KCMIL - 1800 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
384

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings