HUBBELL
YNS_R_Photo_ColorCMYK
YNS_R_Photo_ColorCMYK

YNS58R, ACSR - Jumper Loop Sleeve

Brand:

Burndy

Catalog ID:

YNS58R

HYSPLICE™, AL Tube jumper loop sleeve for ACAR and Stranded Aluminum conductor, 1780 Kcmil ACSR, 2000 Kcmil AL.

Product details

General

Catalog Number

YNS58R

Connector Type

Splice

Die Index

735

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810081594

UPC 12 Digit

7818100815944

Dimensions

Dimension - L Length Overall mm

374 mm

Dimension - Length Overall inch

14.74 in

Dimension - Outside Diameter inch

2.50 in

Conductor Related

Conductor - ACSR Str Size

1780 (84/19) Chukar kcmil

Conductor - ACSR Str Size Range

1780 (84/19) Chukar kcmil

Conductor - AL Str Size

2000 KCMIL

Conductor - AL Str Size Range

2000 KCMIL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

384

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings