YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

Uninsulated Splice For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YSV18H

UNINSULATED BUTT SPLICE, 600 VOLTS MAXIMUM.

Product details

General

Connector Type
Seamless Butt Splice
Feature - Barrel Style
Shrouded
Material
Copper
Plated
Y
Plating Type
Tin
Temperature Rating
90
Trade Name
HYLINKâ„¢
Type
Splice
UPC
781810805725
UPC 12 Digit
7818108057255

Dimensions

Dimension - B Length fraction
1/4 in
Dimension - B Length inch
0.22 in
Dimension - Inside Diameter inch
0.06 in
Dimension - L Length Overall mm
23 mm
Dimension - Length Overall inch
0.89 in
Dimension - Outside Diameter inch
0.12 in
Dimension - Strip Length inch
1/4

Electrical Ratings

Voltage - Maximum
35000 V

Conductor Related

Conductor - Copper Solid Size
20;18
Conductor - Copper Solid Size Range
20-18
Conductor - Copper Str Aircraft Size
AN 22;AN 20;AN 18
Conductor - Copper Str Aircraft Size Range
AN 22-AN 18
Conductor - Copper Str Navy Size
1 (1);1 (7);1 (10);1 1/2 (1);1 1/2 (7);1 1/2 (16);1 1/2 (41);2 (7);2 1/2 (1);2 1/2 (19);2 1/2 (26)
Conductor - Copper Str Navy Size Range
1 (1)-2 1/2 (26)
Conductor - Copper Str Size
22;20;18
Conductor - Copper Str Size Range
22 AWG - 18 AWG
Conductor Size
22 - 18 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1000
Pallet Quantity
99000

Resources and downloads

Product Cross Section Image(s)

Sales Drawings