YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

Uninsulated Splice For 1 AWG

Brand:

Burndy

Catalog ID:

YSV1CLBOX

Copper Hylink, 1, 1.46 in L, Uninsulated Butt Splice 600 Volts Maximum.

Features: HYLINK Type YSV-L Seamless Splice Connector Is Used To Splice Type AN Aircraft Cables Plus Commercial Stranded And Solid AWG Conductors, Suitable For Aircraft, Light Duty Industrial And General Purpose Applications, Installation Tool: HYTOOL: Type AH, Aircraft, Cable - MY28 Tool, All Others: MY29-3, MY29-11 Tool, 1 Crimp, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: H35, Y35BH, Y39, Y39BH Tool, UV1L Die Nest, Y34PLA Die Indentor, Y35P3 Indentor Adaptor, Conductor Type: Commercial/Aircraft Stranded Copper, Wire Strip Length: 5/8 IN, Insulation Support: No, Package: Box

Product details

General

Application
For Aircraft, Light Duty Industrial And General Purpose Applications
Connector Type
Seamless Butt Splice
Die Index
42
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Material
Copper
Plated
Y
Plating Type
Tin
Sub Brand
HYLINK
Trade Name
HYLINKâ„¢
Type
Splice
UPC
781810534854

Dimensions

Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.62 in
Dimension - L Length Overall mm
37 mm
Dimension - Length Overall inch
1.46 in
Dimension - Outside Diameter inch
0.51 in
Dimension - Strip Length inch
5/8 in

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Solid Size
1 AWG
Conductor - Copper Str Aircraft Size
AN 1
Conductor - Copper Str Size
1 AWG
Conductor Size
1 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
5

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings