HUBBELL
YSV2CLBOX_Photo_ColorRGB
YSV2CLBOX_Photo_ColorRGB

YSV25LBOX, Uninsulated Splice For 1/0 AWG

Brand:

Catalog ID:

YSV25LBOX

HYLINK™ Uninsulated Compression Butt Splice; Seamless Standard Barrel; Accommodates: 1/0 AWG Str/Sol, AN, Aircraft; Length: 1.53" ; 600 V Max.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

Features: HYLINK Type YSV-L Seamless Splice Connector Is Used To Splice Type AN Aircraft Cables Plus Commercial Stranded And Solid AWG Conductors, Suitable For Aircraft, Light Duty Industrial And General Purpose Applications, Installation Tool: HYTOOL: Type AH, Aircraft, Cable - MY28 Tool, All Others: MY29-3, MY29-11 Tool, 1 Crimp, Tools, Die Nest Catalog Number, Die Indentor Catalog Number: HYPRESS: H35, Y35BH, Y39, Y39BH Tool, UV25L Die Nest, Y34PA Die Indentor, Y35P3 Indentor Adaptor, Conductor Type: Commercial/Aircraft Stranded Copper, Package: Box, Wire Strip Length: 11/16 IN, Insulation Support: No

Product details

General

Application

For Aircraft, Light Duty Industrial And General Purpose Applications

Catalog Number

YSV25LBOX

Connector Type

Seamless Butt Splice

Die Index

43

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810534908

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.69 in

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.53 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Strip Length inch

11/16 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

1/0 AWG

Conductor - Copper Str Aircraft Size

AN 0

Conductor - Copper Str Size

1/0 AWG

Conductor Size

1/0 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

5