text.skipToContent text.skipToNavigation

YSV28LBOX

by Burndy 

Catalog ID: YSV28LBOX

Copper Hylink, 4/0, 1.94 in L, Uninsulated Butt Splice 600 Volts Maximum.

Features: Unisulated butt splice, Manufactured from seamless tubing, Electro-tin plated

Product Details

General

Application UNINSULATED BUTT SPLICE
Connector Type Splice
Die Index 46
EU RoHS Indicator Yes
Feature - Barrel Style Chamfered
Material Copper
Plated Y
Plating Type Tin
Sub Brand SPLICE, HYLINK
Trade Name HYLINK™
Type Splice
UPC 781810324714

Dimensions

Dimension - B Length fraction 7/8 in
Dimension - B Length inch 0.88 in
Dimension - L Length Overall mm 49 mm
Dimension - Length Overall inch 1.94 in
Dimension - Outside Diameter inch 0.77 in
Dimension - Strip Length inch 7/8 in

Electrical Ratings

Voltage - Maximum 600 V

Conductor Related

Conductor - Copper Solid Size 4/0 AWG
Conductor - Copper Str Aircraft Size AN 0000
Conductor - Copper Str Size 4/0 AWG
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings