HUBBELL
YSV6CLBOX, Uninsulated Splice For 6 AWG
Image of YSV6CLBOX YSV6CLBOX, Uninsulated Splice For 6 AWG

YSV6CLBOX, Uninsulated Splice For 6 AWG

Brand: Burndy

Catalog ID: YSV6CLBOX

HYLINK™ Uninsulated Compression Butt Splice; Seamless Standard Barrel; Accommodates: #6 AWG Str/Sol, AN, Aircraft; Length: 1.12" ; 600 V Max

YSV6CLBOX.

  • Manufactured from seamless tubing
  • High quality design with no seams to split
  • Electrolytic copper provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating provides durable long lasting resistance to corrosion
  • Positive center wire stops for proper dept of wire insertion
  • Marked with wire size providing easy wire size identification
  • HYLINK splice connectors feature inspection holes providing easy visual inspection of proper wire insertion

General

Application

For Aircraft, Light Duty Industrial And General Purpose Applications

Catalog Number

YSV6CLBOX

Connector Type

Seamless Butt Splice

Die Index

39

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

Splice

UPC

781810534700

UPC 14 Digit GTIN

00781810534700

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.50 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Strip Length inch

5/8 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Aircraft Size

AN 6

Conductor - Copper Str Size

6 AWG

Conductor Size

6 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • CU C Str Aircraft-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Seamless Butt Splice

Logistics

Carton Quantity

20

Minimum Pack Quantity

1