HUBBELL
YTSAR
YTSAR

YTS486AT, Aluminum Full Tension Splice

Brand:

Burndy

Catalog ID:

YTS486AT

Al Full Tension HYSPLICE™, 2500 kcmil, 345 kV.

Product details

General

Catalog Number

YTS486AT

Connector Type

Splice

Die Index

740

Material

Aluminum

UPC

781810183090

UPC 12 Digit

7818101830900

Dimensions

Dimension - L Length Overall mm

617 mm

Dimension - Length Overall inch

24.28 in

Conductor Related

Conductor - AL Str Size

2500 kcmil

Conductor - AL Str Size Range

2500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1