HUBBELL
YTS48RS, ACSR - Full Tension Compression Splice
Image of YTS48RS YTS48RS, ACSR - Full Tension Compression Splice

YTS48RS, ACSR - Full Tension Compression Splice

Brand: Burndy

Catalog ID: YTS48RS

Steel Sleeve for Full tension Splice Kit, Length: 9.00 IN, Die Index: 726.

General

Catalog Number

YTS48RS

Connector Type

Splice

Die Index

726

Material

Aluminum

Trade Name

HYSPLICE™

UPC

781810016282

UPC 14 Digit GTIN

00781810016282

Dimensions

Dimension - Length Overall inch

9

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

715.5 Straling Kcmil; 795 Drake Kcmil; 954 Cardinal Kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1350