HUBBELL
YSEH
YSEH

YSE18H, Nylon Splice For 22 - 18 AWG

Brand:

Burndy

Catalog ID:

YSE18H

Nylon Splice For 22 - 18 AWG.

YSE18H.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

Product details

General

Catalog Number

YSE18H

Color Code

Red

Connector Type

Seamless Butt Splice

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Tin

Temperature Rating

105

Trade Name

INSULINKâ„¢

UPC

781810803882

UPC 12 Digit

7818108038822

Dimensions

Dimension - B Length fraction

2/9 in

Dimension - B Length inch

0.22 in

Dimension - Diameter Max Size inch

0.12 in

Dimension - Length Overall inch

1.20 in

Dimension - Outside Diameter inch

0.12 in

Dimension - Strip Length inch

9/32

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 22;AN 20;AN 18

Conductor - Copper Str Aircraft Size Range

AN 22-AN 18

Conductor - Copper Str Size

20;18

Conductor - Copper Str Size Range

20-18

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999