HUBBELL
YSEH
YSEH

YSE10, Nylon Splice For 12 - 10 AWG

Brand:

Burndy

Catalog ID:

YSE10

Copper Butt Splice, w/ Inspection Window, AN 12-10, 1.15" Splice Length, Nylon Insulated, Funnel Entry, Tin Plated, 600 Volts Max.

YSE10.

  • Manufactured from tin plated, seamless electrolytic copper tubing with integral barrel/insulation grip - providing maximum conductivity and tensile strength along with excellent cable support and strain relief
  • Split heavy wall insulation grip for stronger insulation grip and strain relief
  • Smooth funnel entry for easy wire insertion
  • Transpararent nylon insulation for easy wire insertion

Product details

General

Catalog Number

YSE10

Color

Yellow

Color Code

Yellow

Connector Type

Seamless Butt Splice

Construction Material - Main

TIN PLATED COPPER

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Nylon

Material

Copper

Plated

Y

Plating Type

Tin

Temperature Rating

105

Trade Name

INSULINKâ„¢

UPC

781810803844

UPC 12 Digit

7818108038444

Dimensions

Dimension - B Length fraction

3/10 in

Dimension - B Length inch

0.30 in

Dimension - Diameter Max Size inch

0.22 in

Dimension - Length Overall inch

1.15 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

23/64

Electrical Ratings

Voltage - Maximum

600 V

Voltage Rating

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size

12;10

Conductor - Copper Str Size Range

12-10

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Minimum Pack Quantity

1000

Pallet Quantity

99999