HPS_ID_40117_PRODIMAGE
* Representative image
HPS_ID_40117_PRODIMAGE

Compression Splice Conventional (Hex Die) Jumper Loop-Minimum Tension

Brand:

FARGO

Catalog ID:

40126

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

"Conventional (Two Die) Compression Jumper Loop Splice available for ACSR and AAC conductor. Loop Splice is Minimum Tension connector (no steel component required).".

  • "SAC Diameter Range: 1.108"-1.196"
  • COMP/TW Diameter Range: 1.010"-1.108"
  • PC suffix denotes prefilled Joint Compound
  • Material: Extruded Aluminum Tube.
  • Die Size: 30AH 60 Ton Press Min."

Product details

General

Aluminum Die
30AH
Compression Method
Conventional
EU RoHS Indicator
No
Inhibitor Loaded
No
Material
Aluminum Alloy
Press Minimum
60 to
Tension Range
0 lb
UPC
096359400721

Dimensions

Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
10 in
Messenger Diameter Range
0 - 0
Weight
0.98 lb

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Conductor Compatibility
ACSR-Cardinal-954-54/7;ACAR-1081-18/19
Conductor Diameter - Maximum
1.196 in
Conductor Diameter - Minimum
1.186 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.186 - 1.196
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in

Certifications And Compliance

UL Listed
No