text.skipToContent text.skipToNavigation

Compression Splice Jumper Loop-Partial Tension

By FARGO 

Catalog ID: JLS1313

By FARGO
Catalog ID:  JLS1313
"Compression Splice, Uni-Grip, Full Tension, for ACSR 266.8 kcmil 26/7"
  • "For use with AAC,AAAC, ACAR, ACSR Conductors
  • Add "PC" for Factory Loaded inhibitor
  • Limited tension splice assembly
  • Splices are EHV rated where conductor dia. is 1" or larger"

More Options

Product Details

General

Compression Method Uni-Grip (single die system)
Die Size 13CD
EU RoHS Indicator No
Material Aluminum Alloy
Press Minimum 60 to
Tension Range 0 lb
UPC 096359401155