
Brand: FARGO
Catalog ID: JLS1212
Limited tension splices are used for AAC,AAAC,ACAR and ACSR.
Catalog Number
JLS1212
Die Size
12CD
EU RoHS Indicator
No
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
60 to
Tension Range
0 lb
UPC
096359401148
Adjustment Step
0 in
Die Size
12CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
12 in
Messenger Diameter Range
0 - 0
Weight
1.882 lb
Voltage Application
Standard
Conductor Compatibility
ACSR-Starling-715.5-26/7;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
60 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)