YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR3125FXLTCKITC

CU Splice Reducer, Barrel A 350 kcmil, Barrel B 1/0 Flex G,H,I,K,M,DLO, 1/0 AWG (B/C), Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Red/Pink Color Code, 18/12 Die Index.

Product details

General

Application
Wire Reducing Splice
Color Code
Red, Pink
Color Code - Side A
Red
Color Code - Side B
Pink
Connector Type
STANDARD BARREL KITS
Die Index
18/12
Die Index - Element A
18
Die Index - Element B
12
Die Index Run Side
18
Die Index Tap Side
12
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYREDUCER™
UPC
781810345337
UPC 12 Digit
7818103453377

Dimensions

Dimension - B Length fraction
1-1/2 in
Dimension - B Length inch
1.49 in
Dimension - L Length Overall mm
85 mm
Dimension - Length BB inch
1.04 in
Dimension - Length Overall inch
3.33 in
Dimension - Strip Length inch
1.41 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size B
1/0 AWG
Conductor - Copper Flex G Tap
1/0 AWG
Conductor - Copper Flex H Size B
1/0 AWG
Conductor - Copper Flex H Tap
1/0 AWG
Conductor - Copper Flex I Size B
1/0 AWG
Conductor - Copper Flex I Tap
1/0 AWG
Conductor - Copper Flex K Size B
1/0 AWG
Conductor - Copper Flex K Tap
1/0 AWG
Conductor - Copper Flex M Size B
1/0 AWG
Conductor - Copper Flex M Tap
1/0 AWG
Conductor - Copper Str Size
350 KCMIL-1/0 AWG
Conductor - Copper Str Size A
350 kcmil
Conductor - Material
COPPER
Conductor Size
350 KCMIL-1/0 AWG
Conductor Type
CODE/FLEX
Wire Size
350 KCMIL-1/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
1728