YSRFXLTCKITC_Photo_Color
YSRFXLTCKITC_Photo_Color

Compression Splice Reducer

Brand:

Burndy

Catalog ID:

YSR3938FXLTCKITC

CU Splice Reducer, Barrel A 750 kcmil, Barrel B 500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink, Black/Pink Color Code, 24/L99 Die Index.

Product details

General

Application
Wire Reducing Splice
Color Code
Black, Pink
Color Code - Side A
Black
Color Code - Side B
Pink
Connector Type
STANDARD BARREL KITS
Die Index
24/L99
Die Index - Element A
24
Die Index - Element B
L99
Die Index Run Side
24
Die Index Tap Side
L99
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYREDUCER™
UPC
781810472293
UPC 12 Digit
7818104722933

Dimensions

Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.78 in
Dimension - L Length Overall mm
96 mm
Dimension - Length BB inch
1.88 in
Dimension - Length Overall inch
3.79 in
Dimension - Strip Length inch
1.67 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper Flex G Size B
500 kcmil
Conductor - Copper Flex G Size B Range
500 kcmil
Conductor - Copper Flex G Tap
500-550 KCMIL
Conductor - Copper Flex H Size B
500 kcmil
Conductor - Copper Flex H Size B Range
500 kcmil
Conductor - Copper Flex H Tap
500-550 KCMIL
Conductor - Copper Flex I Size B
500 kcmil
Conductor - Copper Flex I Size B Range
500 kcmil
Conductor - Copper Flex I Tap
500-550 KCMIL
Conductor - Copper Flex K Size B
500 kcmil
Conductor - Copper Flex K Size B Range
500 kcmil
Conductor - Copper Flex K Tap
500-550 KCMIL
Conductor - Copper Flex M Size B
500 kcmil
Conductor - Copper Flex M Size B Range
500 kcmil
Conductor - Copper Flex M Tap
500-550 KCMIL
Conductor - Copper Str Size
750 KCMIL-500 KCMIL-550 KCMIL
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size A Range
750 kcmil
Conductor - Copper Str Size B
500 kcmil
Conductor - Material
COPPER
Conductor Size
750 KCMIL-500 KCMIL-550 KCMIL
Conductor Type
CODE/FLEX
Wire Size
750 KCMIL-500 KCMIL-550 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
864