text.skipToContent text.skipToNavigation

YRB29U25

by Burndy 

Catalog ID: YRB29U25

Aluminum Electro tin plated reducer; UL Listed;RatingKVA 35 KV.

Product Details

General

Color Code Brown
Connector Type Splice Reducer
Die Index 299
Feature - Barrel Style Chamfered
Material Aluminum
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYREDUCER™
UPC 781810248010
UPC 12 Digit 7818102480100

Dimensions

Dimension - B Length fraction 15/16 in
Dimension - B Length inch 0.95 in
Dimension - L Length Overall mm 65 mm
Dimension - Length Overall inch 2.54 in
Dimension - Outside Diameter inch 1.11 in
Dimension - Strip Length inch 1/8

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size A 250
Conductor - AL Str Size A Range 250
Conductor - AL Str Size B 1/0
Conductor - AL Str Size B Range 1/0
Conductor - Copper Str Size 250
Conductor - Copper Str Size B 1/0
Conductor - Copper Str Size B Range 1/0

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL 486A-486B
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 25

Resources/Downloads