HUBBELL
YSR10CFX12CLTCKITC, Compression Splice Reducer, Barrel, A #14-10 AWG, Barrel B #14-10 AWG, includes clear heat shrink
Image of YSR10CFX12CLTCKITC YSR10CFX12CLTCKITC, Compression Splice Reducer, Barrel, A #14-10 AWG, Barrel B #14-10 AWG, includes clear heat shrink

YSR10CFX12CLTCKITC, Compression Splice Reducer, Barrel, A #14-10 AWG, Barrel B #14-10 AWG, includes clear heat shrink

Brand: Burndy

Catalog ID: YSR10CFX12CLTCKITC

CU Splice Reducer, Barrel A 14-10 AWG, Barrel B 14-10 AWG, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink.

  • Each splice kit includes one YSR-TC compression in-line splice reducer connector and heat shrink
  • Designed configurations allow for copper code-to-code wire connections, copper code-to-flex wire connections, and copper flex-to-flex wire connections
  • Barrel is designed with a taper to accommodate a main run wire that is reduced to a smaller tap wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Reducing Splice

Catalog Number

YSR10CFX12CLTCKITC

Connector Type

STANDARD BARREL KITS

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYREDUCER™

UPC

781810473993

UPC 14 Digit GTIN

00781810473993

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.66 in

Dimension - L Length Overall mm

37 mm

Dimension - Length BB inch

0.66 in

Dimension - Length Overall inch

1.45 in

Dimension - Strip Length inch

0.63 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size A Range

#14-#10 AWG

Conductor - Copper Flex G Size B Range

#14-#10 AWG

Conductor - Copper Flex H Size A Range

#14-#10 AWG

Conductor - Copper Flex H Size B Range

#14-#10 AWG

Conductor - Copper Flex I Size A Range

#14-#10 AWG

Conductor - Copper Flex I Size B Range

#14-#10 AWG

Conductor - Copper Flex K Size A Range

#14-#10 AWG

Conductor - Copper Flex K Size B Range

#14-#10 AWG

Conductor - Copper Flex M Size A Range

#14-#10 AWG

Conductor - Copper Flex M Size B Range

#14-#10 AWG

Conductor - Copper Solid Size A

12;11;10

Conductor - Copper Solid Size B

12;11;10

Conductor - Copper Str Run

10 AWG

Conductor - Copper Str Size

10 AWG-12 AWG

Conductor - Copper Str Size A Range

#14-#10 AWG

Conductor - Copper Str Size B

10 AWG

Conductor - Copper Str Size B Range

10 AWG

Conductor - Material

COPPER

Conductor Size

10 AWG-12 AWG

Conductor Type

CODE/FLEX

Wire Size

10 AWG-12 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

6000